IESNA:LM-63-2002
[TEST]P954185
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]53069
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7297.4 7847.7 8438.5 9032.2 9487.2 9765.9 9935.3 10030.5 10135.5 10257.3
10414.1 10626.9 10914 11252.8 11664.4 12357.5 13404.8 14793.7 16508.9 18653.8
21465.3 24692.6 28128.5 31253.6 33142.3 32183.2 30263.7 27691.6 24601.6 20919.2
16261 11618.2 7604.1 4420.2 1944.8 602.1 0
7297.4 7877.4 8542.4 9201.3 9687.2 9982.6 10122.3 10156.8 10179.5 10199.6
10232.1 10301.5 10428.7 10588.3 10851.2 11400.9 12364.5 13761.5 15581.7 17751.9
20351.1 23343.4 26795.6 30527.7 34269.7 35263.8 33154.9 30441.5 27592.5 24351.5
19813.4 14934.3 10394 6327.4 2957.1 942.3 0
7297.4 7907.3 8646.6 9370.2 9887.1 10199.1 10309.1 10283.1 10223.7 10141.9
10050.1 9975.9 9943.7 9924.1 10038.3 10444.4 11324.2 12729.4 14654.3 16849.6
19237.1 21994.5 25462.6 29801.6 35397.4 38344.3 36046.2 33191.3 30583.7 27784.1
23365.8 18250.6 13183.6 8235 3969.4 1282.5 0
7297.4 7949.6 8749.7 9522.2 10065.5 10360.4 10410.2 10285 10090.7 9866.4
9631.7 9421.7 9261.5 9152.3 9234.1 9713.5 10780.7 12416.3 14516.2 16821.6
19241.9 21858.2 24930.9 28735 34072.8 38195.1 36618.3 33459.6 30703.6 27870.3
23684.8 18707.1 13750.9 8868.7 4508.4 1583.3 0
7297.4 7991.9 8853 9674.3 10243.9 10521.1 10511.6 10286.7 9957.7 9590.8
9213.4 8867.8 8579.4 8380.6 8430.1 8982.6 10237.1 12103.2 14377.9 16793.6
19246.7 21721.5 24399.1 27668.7 32748.3 38045.6 37190.1 33727.6 30823.7 27956.3
24003.7 19163.5 14318.2 9502.6 5047.4 1884 0
7297.4 8017.1 8909 9765.9 10352 10599.5 10514.4 10173.3 9707.3 9222.6
8766.2 8372.2 8063 7895.3 8093 8960.8 10620.8 12939.9 15718.3 18727.5
21738.9 24698.5 27712.4 31014.1 35914.3 40945.8 40875.8 37567.8 34257.9 30643.1
26094.1 20752.6 15518.4 10328.7 5726.2 2223.4 0
7297.4 8042.3 8965 9857.4 10459.5 10677.9 10517.2 10059.9 9457 8854.4
8319 7876.5 7546.7 7410 7756.1 8938.9 11004.4 13776.7 17059.1 20660.8
24231.1 27675.4 31025.3 34359.6 39080.3 43846.3 44561.7 41407.8 37691.9 33329.9
28184.5 22341.8 16718 11154.8 6404.7 2562.8 0
7297.4 8054.9 8998.9 9907 10507.6 10704.2 10489.2 9956 9274.7 8626.4
8079.3 7640.8 7328 7238.4 7716.1 9122.1 11449.7 14586.5 18389.8 22608.9
26802.6 30857 34818.3 38655.7 43679.9 48222.5 48805.2 45669.5 41359.4 36076.7
30118.1 23713.1 17438.3 11455.3 6575.3 2577.3 0
7297.4 8067.5 9033 9956.3 10555.5 10730.5 10461.2 9851.8 9092.4 8398.5
7840.1 7405.3 7109.3 7066.4 7676 9305.2 11894.9 15396.3 19720.7 24556.8
29374 34038.4 38611.2 42951.6 48279.6 52598.4 53048.4 49931.2 45026.6 38823.2
32051.6 25084.6 18158.2 11755.4 6745.8 2591.6 0
7297.4 8061.9 9058.8 9980.1 10573.7 10733.3 10428.1 9778.5 8980.4 8274.7
7723.1 7294.6 7006.2 6992.2 7669.9 9400.4 12116.7 15871.8 20528.6 25700.7
30928.7 35902 40827.6 45700 51250.1 55344.1 55386.1 51762.6 46044.5 38926.2
31533.6 24194.1 16725.9 10629.7 5844.1 2175.8 0
7297.4 8067.5 9033 9956.3 10555.5 10730.5 10461.2 9851.8 9092.4 8398.5
7840.1 7405.3 7109.3 7066.4 7676 9305.2 11894.9 15396.3 19720.7 24556.8
29374 34038.4 38611.2 42951.6 48279.6 52598.4 53048.4 49931.2 45026.6 38823.2
32051.6 25084.6 18158.2 11755.4 6745.8 2591.6 0
7297.4 8054.9 8998.9 9907 10507.6 10704.2 10489.2 9956 9274.7 8626.4
8079.3 7640.8 7328 7238.4 7716.1 9122.1 11449.7 14586.5 18389.8 22608.9
26802.6 30857 34818.3 38655.7 43679.9 48222.5 48805.2 45669.5 41359.4 36076.7
30118.1 23713.1 17438.3 11455.3 6575.3 2577.3 0
7297.4 8042.3 8965 9857.4 10459.5 10677.9 10517.2 10059.9 9457 8854.4
8319 7876.5 7546.7 7410 7756.1 8938.9 11004.4 13776.7 17059.1 20660.8
24231.1 27675.4 31025.3 34359.6 39080.3 43846.3 44561.7 41407.8 37691.9 33329.9
28184.5 22341.8 16718 11154.8 6404.7 2562.8 0
7297.4 8017.1 8909 9765.9 10352 10599.5 10514.4 10173.3 9707.3 9222.6
8766.2 8372.2 8063 7895.3 8093 8960.8 10620.8 12939.9 15718.3 18727.5
21738.9 24698.5 27712.4 31014.1 35914.3 40945.8 40875.8 37567.8 34257.9 30643.1
26094.1 20752.6 15518.4 10328.7 5726.2 2223.4 0
7297.4 7991.9 8853 9674.3 10243.9 10521.1 10511.6 10286.7 9957.7 9590.8
9213.4 8867.8 8579.4 8380.6 8430.1 8982.6 10237.1 12103.2 14377.9 16793.6
19246.7 21721.5 24399.1 27668.7 32748.3 38045.6 37190.1 33727.6 30823.7 27956.3
24003.7 19163.5 14318.2 9502.6 5047.4 1884 0
7297.4 7949.6 8749.7 9522.2 10065.5 10360.4 10410.2 10285 10090.7 9866.4
9631.7 9421.7 9261.5 9152.3 9234.1 9713.5 10780.7 12416.3 14516.2 16821.6
19241.9 21858.2 24930.9 28735 34072.8 38195.1 36618.3 33459.6 30703.6 27870.3
23684.8 18707.1 13750.9 8868.7 4508.4 1583.3 0
7297.4 7907.3 8646.6 9370.2 9887.1 10199.1 10309.1 10283.1 10223.7 10141.9
10050.1 9975.9 9943.7 9924.1 10038.3 10444.4 11324.2 12729.4 14654.3 16849.6
19237.1 21994.5 25462.6 29801.6 35397.4 38344.3 36046.2 33191.3 30583.7 27784.1
23365.8 18250.6 13183.6 8235 3969.4 1282.5 0
7297.4 7877.4 8542.4 9201.3 9687.2 9982.6 10122.3 10156.8 10179.5 10199.6
10232.1 10301.5 10428.7 10588.3 10851.2 11400.9 12364.5 13761.5 15581.7 17751.9
20351.1 23343.4 26795.6 30527.7 34269.7 35263.8 33154.9 30441.5 27592.5 24351.5
19813.4 14934.3 10394 6327.4 2957.1 942.3 0
7297.4 7847.7 8438.5 9032.2 9487.2 9765.9 9935.3 10030.5 10135.5 10257.3
10414.1 10626.9 10914 11252.8 11664.4 12357.5 13404.8 14793.7 16508.9 18653.8
21465.3 24692.6 28128.5 31253.6 33142.3 32183.2 30263.7 27691.6 24601.6 20919.2
16261 11618.2 7604.1 4420.2 1944.8 602.1 0
7297.4 7787.5 8305.5 8812.7 9209.7 9460.9 9617.4 9708.2 9800.6 9915.1
10078.7 10307.2 10604.8 10946.7 11371.5 11983.9 12860.4 14008 15449 17162.2
19216.4 21374.3 23287.4 24643.3 24982.1 23555.4 21536.7 19134.4 16513.1 13671.4
10413.8 7288.8 4696 2717.9 1222.6 400.4 0
7297.4 7727.3 8172.5 8593.4 8932.2 9156.2 9299.6 9385.9 9465.4 9572.6
9743.5 9987.1 10295.9 10640.9 11078.3 11610.4 12316 13222.2 14389.1 15670.2
16967.3 18056 18446.6 18033 16821.6 14927.6 12809.7 10577.1 8424.5 6423.8
4566.6 2959.3 1788 1015.9 500.7 198.8 0
7297.4 7663.2 8039.8 8390.7 8664.2 8852.7 8970.3 9026.6 9070.6 9129.9
9237.5 9405.5 9623 9850.2 10108.9 10398.7 10766.7 11248 11881.4 12556.3
13182.4 13589 13499.4 12868.8 11695.2 10108.3 8489.2 6903.2 5435.3 4155.3
3015.9 2043.6 1316.7 809.8 432.9 179.5 0
7297.4 7599.3 7907.3 8187.9 8396.5 8549.2 8641 8667.3 8675.7 8686.9
8731.2 8823.6 8950.2 9059.4 9139.4 9187.1 9217 9273.9 9373.8 9442.4
9397.6 9121.8 8552 7704.9 6568.8 5289.1 4169 3229.2 2446 1886.8
1465.1 1127.9 845.7 604.3 365.4 160.2 0
7297.4 7534.9 7773.8 7990.5 8156.8 8266.3 8315.3 8289.3 8217.6 8129.7
8042.9 7984.9 7957.7 7924.1 7860.9 7752.5 7603.2 7449.2 7306.1 7188
7059.1 6841.6 6480.9 5972.4 5312.1 4521.8 3810.9 3127.6 2475.1 1974.5
1544.6 1182 868.1 608.2 363.5 158.2 0
7297.4 7470.5 7640.5 7793.1 7916.9 7983.5 7989.7 7911.3 7759.5 7572.4
7354.8 7146.2 6964.8 6788.4 6582.8 6317.9 5989.7 5625.1 5238.7 4933.5
4720.7 4561.6 4409.8 4239.6 4055.3 3754.6 3452.7 3025.7 2504 2062.4
1624.1 1236.3 890.5 612.7 361.2 156.3 0
7297.4 7408.9 7515.9 7619.2 7711.3 7750.8 7720.3 7587.3 7357.9 7088.8
6788.4 6513.7 6284 6086.1 5891.4 5662.4 5389.1 5087.5 4767.1 4513.7
4345.4 4234.5 4154.2 4059 3913.3 3660.2 3408.2 3050.6 2619.4 2225.9
1807.3 1414.1 1041.1 723.6 442.4 189.3 0
7297.4 7347.3 7391.3 7445.3 7505.2 7518.1 7450.9 7263.3 6956.4 6605.2
6222.1 5881.1 5603.3 5383.5 5200.1 5006.8 4788.4 4549.8 4295.6 4094
3970.2 3907.7 3898.5 3878.3 3771.4 3566.1 3363.7 3075.2 2734.4 2389.2
1990.4 1591.9 1191.5 834.5 523.6 222.6 0
7297.4 7287.6 7273.6 7284.8 7307.2 7310 7220.4 6992.2 6640.8 6246
5853.9 5545.9 5321.9 5156.7 5011 4841.6 4638.6 4411.8 4155.6 3913.3
3732.7 3634.7 3644.5 3654.3 3623.5 3547.9 3365.9 3069.1 2734.4 2416.6
2117 1800.6 1440.7 1047.3 681.9 288.4 0
7297.4 7221.3 7157.4 7134.5 7145.7 7159.7 7100 6918 6621.2 6284.3
5957.5 5671.9 5420.7 5200.6 4992.8 4775 4536.4 4283 4031 3806.1
3608.1 3460.5 3382.1 3335.1 3290.9 3239.3 3130.7 2936.9 2691 2417.2
2106.3 1795 1439.9 1059.1 697.3 308 0
7297.4 7167.5 7056.1 6999.5 7003.4 7043.2 7044.3 6938.5 6716.4 6425.2
6119.9 5828.7 5545 5274.3 5013 4752.6 4485.7 4215.8 3965.4 3751.2
3559.4 3412.4 3306 3224.2 3147.2 3059.6 2939.7 2777.8 2577.9 2339.6
2046.7 1747.1 1399.8 1039.5 676.3 299.6 0
7297.4 7114 6954.4 6864.8 6861.2 6927.3 6988.9 6958.6 6811.6 6566
6282.4 5985.5 5669.9 5347.9 5033.4 4730.2 4435 4148.6 3900.2 3696.3
3511 3364.5 3230.1 3113.3 3003.3 2880.1 2748.4 2618.8 2464.8 2262
1986.8 1699.2 1359.5 1019.9 655.3 291.2 0
7297.4 7065.6 6869.3 6752.8 6749.2 6852.8 6998.9 7080.7 7023.6 6808
6499.9 6164.5 5818.4 5466.4 5123.9 4795.1 4481.8 4186.6 3932.1 3726.6
3558 3435.3 3330.6 3221.4 3098.2 2940.3 2771.7 2611.5 2439.6 2225.1
1951.5 1663.3 1329.6 998.6 631.5 286.7 0
7297.4 7017.4 6784.4 6640.8 6637.1 6778.8 7009 7202.8 7235.8 7050.5
6717.8 6343.1 5966.8 5585.1 5214.1 4859.8 4528.6 4225 3964.6 3756.5
3605.3 3505.9 3430.9 3329.5 3192.8 3000.5 2794.6 2604.2 2414.4 2188.4
1915.9 1627.5 1299.3 977.3 607.7 282.3 0
7297.4 6975.1 6709.4 6546.4 6535.5 6698.8 6988.3 7267.8 7371.7 7227.2
6891.7 6482.6 6082.4 5696 5323.8 4969.3 4634.4 4325.3 4059.8 3849.8
3693.2 3586.6 3517.7 3431.4 3309.9 3136.8 2940.8 2739.2 2533.1 2281.9
1985.4 1684.1 1346.4 973.4 587.5 281.4 0
7297.4 6932.9 6634.3 6451.8 6433.6 6619.2 6967.6 7332.4 7507.5 7403.9
7065.6 6622 6198.3 5807.2 5433.9 5079.1 4740.3 4425.8 4155 3942.7
3780.9 3666.9 3604.5 3533.4 3426.9 3273.5 3087.3 2874.5 2651.8 2375.2
2054.8 1740.4 1393.1 969.4 567.1 280.6 0
7297.4 6890.3 6566.3 6368.3 6339.8 6522.1 6883.3 7264.4 7476.1 7422.9
7130.5 6694.3 6257.2 5872.4 5512.3 5176 4851.7 4546.2 4279.9 4066
3891.2 3769.7 3694.6 3622.4 3517.4 3370.1 3179.7 2962.1 2727.4 2443.5
2116.7 1793.6 1437.9 953.8 523.6 247.5 0
7297.4 6848 6498 6285.2 6246 6425.2 6799 7196.6 7444.5 7441.7
7195.2 6766.8 6316 5937.9 5590.7 5272.9 4963.4 4666.6 4404.8 4189.2
4001.6 3872.7 3784.5 3711.7 3608.1 3466.7 3272.1 3049.5 2803 2511.8
2178.6 1846.8 1482.7 938.1 480.2 214.2 0
7297.4 6815.2 6445.6 6222.7 6171.5 6330 6663.5 7017.1 7239.2 7245.6
7034.5 6652.3 6228.9 5857.8 5533.6 5246.5 4969.9 4698.8 4451 4242.4
4069.9 3953.7 3870.2 3798.3 3694.9 3546.2 3342.1 3110 2857.7 2565.3
2227.3 1898 1521.7 1021 557.8 246.7 0
7297.4 6782.2 6393 6160.5 6096.7 6234.8 6527.9 6837.6 7034.2 7049.6
6874 6538 6141.5 5777.5 5476.7 5220.2 4976 4731 4497.2 4295.6
4138.2 4034.6 3956.2 3884.5 3781.7 3625.8 3412.1 3170.4 2912.3 2618.8
2276 1949 1560.3 1103.9 635.7 279.5 0
7297.4 6755.6 6356.3 6116.9 6048 6171.7 6432.2 6696.5 6861.2 6871.5
6715.6 6415.1 6053.6 5707.2 5411.8 5160.6 4925.4 4688.2 4458.6 4268.7
4136.5 4049.2 3976.4 3904.9 3804.1 3647.3 3434.2 3192 2933 2643.4
2301.8 1973.1 1592.2 1158.2 702.9 306.6 0
7297.4 6729 6319.6 6073.2 5998.7 6108.7 6336.4 6555.4 6688.4 6693.2
6557.6 6292.2 5965.1 5636.9 5347.1 5100.7 4874.7 4645.6 4420.2 4241.8
4135.4 4063.7 3996.5 3925.4 3826.5 3668.9 3456.1 3213.3 2953.7 2668.1
2327.6 1997.1 1624.1 1212.5 770.1 333.8 0
7297.4 6708.3 6293.6 6043.2 5970.4 6077.1 6292.4 6490.4 6605.2 6605.5
6481.5 6241.2 5939 5619.8 5321 5053.3 4805.8 4560.2 4322.5 4155
4066 4007.2 3947.2 3875.5 3777.8 3624.9 3413.8 3174.4 2922.1 2641.8
2314.7 1979.2 1616.3 1209.1 764.5 327.1 0
7297.4 6687.6 6267.5 6013.5 5942.1 6045.7 6248.8 6425.2 6521.8 6517.6
6405.6 6189.9 5912.7 5602.7 5295.3 5006.3 4737.5 4474.8 4225 4068.2
3996.5 3950.6 3897.9 3825.7 3729.4 3581 3371.5 3135.7 2890.4 2615.4
2301.8 1960.7 1608.7 1205.5 758.9 319.8 0
7297.4 6668.5 6247.6 5995.6 5927 6032.9 6232 6403.9 6495.2 6488.2
6377.8 6177.3 5912.7 5605 5289.7 4981.4 4691 4407.3 4145.8 3994.8
3928.7 3889.8 3844.7 3773.1 3675 3523.8 3316.1 3084.2 2841.1 2568.4
2262.3 1921 1555.3 1160.4 723.6 301.9 0
7297.4 6649.2 6227.8 5978 5911.9 6020 6215.1 6382.3 6468.6 6458.8
6350.4 6164.7 5912.7 5607.5 5284.1 4956.4 4645.1 4339.8 4066.5 3921.7
3861 3829.3 3791.5 3720.1 3620.7 3466.7 3260.9 3032.7 2791.8 2521.6
2222.8 1881.2 1501.5 1115.1 688.3 283.4 0
7297.4 6625.4 6208.1 5964.5 5905.7 6017.7 6213.7 6379 6460.2 6446.2
6334.2 6160.5 5916.9 5611.7 5281.3 4942.4 4617.6 4295.6 4015.6 3872.7
3813.9 3785.9 3752.3 3679.5 3578.7 3416.3 3217.5 2993.5 2747 2478.2
2181.4 1848.2 1439.3 1075.3 652.5 266 0
7297.4 6649.2 6227.8 5978 5911.9 6020 6215.1 6382.3 6468.6 6458.8
6350.4 6164.7 5912.7 5607.5 5284.1 4956.4 4645.1 4339.8 4066.5 3921.7
3861 3829.3 3791.5 3720.1 3620.7 3466.7 3260.9 3032.7 2791.8 2521.6
2222.8 1881.2 1501.5 1115.1 688.3 283.4 0
7297.4 6668.5 6247.6 5995.6 5927 6032.9 6232 6403.9 6495.2 6488.2
6377.8 6177.3 5912.7 5605 5289.7 4981.4 4691 4407.3 4145.8 3994.8
3928.7 3889.8 3844.7 3773.1 3675 3523.8 3316.1 3084.2 2841.1 2568.4
2262.3 1921 1555.3 1160.4 723.6 301.9 0
7297.4 6687.6 6267.5 6013.5 5942.1 6045.7 6248.8 6425.2 6521.8 6517.6
6405.6 6189.9 5912.7 5602.7 5295.3 5006.3 4737.5 4474.8 4225 4068.2
3996.5 3950.6 3897.9 3825.7 3729.4 3581 3371.5 3135.7 2890.4 2615.4
2301.8 1960.7 1608.7 1205.5 758.9 319.8 0
7297.4 6708.3 6293.6 6043.2 5970.4 6077.1 6292.4 6490.4 6605.2 6605.5
6481.5 6241.2 5939 5619.8 5321 5053.3 4805.8 4560.2 4322.5 4155
4066 4007.2 3947.2 3875.5 3777.8 3624.9 3413.8 3174.4 2922.1 2641.8
2314.7 1979.2 1616.3 1209.1 764.5 327.1 0
7297.4 6729 6319.6 6073.2 5998.7 6108.7 6336.4 6555.4 6688.4 6693.2
6557.6 6292.2 5965.1 5636.9 5347.1 5100.7 4874.7 4645.6 4420.2 4241.8
4135.4 4063.7 3996.5 3925.4 3826.5 3668.9 3456.1 3213.3 2953.7 2668.1
2327.6 1997.1 1624.1 1212.5 770.1 333.8 0
7297.4 6755.6 6356.3 6116.9 6048 6171.7 6432.2 6696.5 6861.2 6871.5
6715.6 6415.1 6053.6 5707.2 5411.8 5160.6 4925.4 4688.2 4458.6 4268.7
4136.5 4049.2 3976.4 3904.9 3804.1 3647.3 3434.2 3192 2933 2643.4
2301.8 1973.1 1592.2 1158.2 702.9 306.6 0
7297.4 6782.2 6393 6160.5 6096.7 6234.8 6527.9 6837.6 7034.2 7049.6
6874 6538 6141.5 5777.5 5476.7 5220.2 4976 4731 4497.2 4295.6
4138.2 4034.6 3956.2 3884.5 3781.7 3625.8 3412.1 3170.4 2912.3 2618.8
2276 1949 1560.3 1103.9 635.7 279.5 0
7297.4 6815.2 6445.6 6222.7 6171.5 6330 6663.5 7017.1 7239.2 7245.6
7034.5 6652.3 6228.9 5857.8 5533.6 5246.5 4969.9 4698.8 4451 4242.4
4069.9 3953.7 3870.2 3798.3 3694.9 3546.2 3342.1 3110 2857.7 2565.3
2227.3 1898 1521.7 1021 557.8 246.7 0
7297.4 6848 6498 6285.2 6246 6425.2 6799 7196.6 7444.5 7441.7
7195.2 6766.8 6316 5937.9 5590.7 5272.9 4963.4 4666.6 4404.8 4189.2
4001.6 3872.7 3784.5 3711.7 3608.1 3466.7 3272.1 3049.5 2803 2511.8
2178.6 1846.8 1482.7 938.1 480.2 214.2 0
7297.4 6890.3 6566.3 6368.3 6339.8 6522.1 6883.3 7264.4 7476.1 7422.9
7130.5 6694.3 6257.2 5872.4 5512.3 5176 4851.7 4546.2 4279.9 4066
3891.2 3769.7 3694.6 3622.4 3517.4 3370.1 3179.7 2962.1 2727.4 2443.5
2116.7 1793.6 1437.9 953.8 523.6 247.5 0
7297.4 6932.9 6634.3 6451.8 6433.6 6619.2 6967.6 7332.4 7507.5 7403.9
7065.6 6622 6198.3 5807.2 5433.9 5079.1 4740.3 4425.8 4155 3942.7
3780.9 3666.9 3604.5 3533.4 3426.9 3273.5 3087.3 2874.5 2651.8 2375.2
2054.8 1740.4 1393.1 969.4 567.1 280.6 0
7297.4 6975.1 6709.4 6546.4 6535.5 6698.8 6988.3 7267.8 7371.7 7227.2
6891.7 6482.6 6082.4 5696 5323.8 4969.3 4634.4 4325.3 4059.8 3849.8
3693.2 3586.6 3517.7 3431.4 3309.9 3136.8 2940.8 2739.2 2533.1 2281.9
1985.4 1684.1 1346.4 973.4 587.5 281.4 0
7297.4 7017.4 6784.4 6640.8 6637.1 6778.8 7009 7202.8 7235.8 7050.5
6717.8 6343.1 5966.8 5585.1 5214.1 4859.8 4528.6 4225 3964.6 3756.5
3605.3 3505.9 3430.9 3329.5 3192.8 3000.5 2794.6 2604.2 2414.4 2188.4
1915.9 1627.5 1299.3 977.3 607.7 282.3 0
7297.4 7065.6 6869.3 6752.8 6749.2 6852.8 6998.9 7080.7 7023.6 6808
6499.9 6164.5 5818.4 5466.4 5123.9 4795.1 4481.8 4186.6 3932.1 3726.6
3558 3435.3 3330.6 3221.4 3098.2 2940.3 2771.7 2611.5 2439.6 2225.1
1951.5 1663.3 1329.6 998.6 631.5 286.7 0
7297.4 7114 6954.4 6864.8 6861.2 6927.3 6988.9 6958.6 6811.6 6566
6282.4 5985.5 5669.9 5347.9 5033.4 4730.2 4435 4148.6 3900.2 3696.3
3511 3364.5 3230.1 3113.3 3003.3 2880.1 2748.4 2618.8 2464.8 2262
1986.8 1699.2 1359.5 1019.9 655.3 291.2 0
7297.4 7167.5 7056.1 6999.5 7003.4 7043.2 7044.3 6938.5 6716.4 6425.2
6119.9 5828.7 5545 5274.3 5013 4752.6 4485.7 4215.8 3965.4 3751.2
3559.4 3412.4 3306 3224.2 3147.2 3059.6 2939.7 2777.8 2577.9 2339.6
2046.7 1747.1 1399.8 1039.5 676.3 299.6 0
7297.4 7221.3 7157.4 7134.5 7145.7 7159.7 7100 6918 6621.2 6284.3
5957.5 5671.9 5420.7 5200.6 4992.8 4775 4536.4 4283 4031 3806.1
3608.1 3460.5 3382.1 3335.1 3290.9 3239.3 3130.7 2936.9 2691 2417.2
2106.3 1795 1439.9 1059.1 697.3 308 0
7297.4 7287.6 7273.6 7284.8 7307.2 7310 7220.4 6992.2 6640.8 6246
5853.9 5545.9 5321.9 5156.7 5011 4841.6 4638.6 4411.8 4155.6 3913.3
3732.7 3634.7 3644.5 3654.3 3623.5 3547.9 3365.9 3069.1 2734.4 2416.6
2117 1800.6 1440.7 1047.3 681.9 288.4 0
7297.4 7347.3 7391.3 7445.3 7505.2 7518.1 7450.9 7263.3 6956.4 6605.2
6222.1 5881.1 5603.3 5383.5 5200.1 5006.8 4788.4 4549.8 4295.6 4094
3970.2 3907.7 3898.5 3878.3 3771.4 3566.1 3363.7 3075.2 2734.4 2389.2
1990.4 1591.9 1191.5 834.5 523.6 222.6 0
7297.4 7408.9 7515.9 7619.2 7711.3 7750.8 7720.3 7587.3 7357.9 7088.8
6788.4 6513.7 6284 6086.1 5891.4 5662.4 5389.1 5087.5 4767.1 4513.7
4345.4 4234.5 4154.2 4059 3913.3 3660.2 3408.2 3050.6 2619.4 2225.9
1807.3 1414.1 1041.1 723.6 442.4 189.3 0
7297.4 7470.5 7640.5 7793.1 7916.9 7983.5 7989.7 7911.3 7759.5 7572.4
7354.8 7146.2 6964.8 6788.4 6582.8 6317.9 5989.7 5625.1 5238.7 4933.5
4720.7 4561.6 4409.8 4239.6 4055.3 3754.6 3452.7 3025.7 2504 2062.4
1624.1 1236.3 890.5 612.7 361.2 156.3 0
7297.4 7534.9 7773.8 7990.5 8156.8 8266.3 8315.3 8289.3 8217.6 8129.7
8042.9 7984.9 7957.7 7924.1 7860.9 7752.5 7603.2 7449.2 7306.1 7188
7059.1 6841.6 6480.9 5972.4 5312.1 4521.8 3810.9 3127.6 2475.1 1974.5
1544.6 1182 868.1 608.2 363.5 158.2 0
7297.4 7599.3 7907.3 8187.9 8396.5 8549.2 8641 8667.3 8675.7 8686.9
8731.2 8823.6 8950.2 9059.4 9139.4 9187.1 9217 9273.9 9373.8 9442.4
9397.6 9121.8 8552 7704.9 6568.8 5289.1 4169 3229.2 2446 1886.8
1465.1 1127.9 845.7 604.3 365.4 160.2 0
7297.4 7663.2 8039.8 8390.7 8664.2 8852.7 8970.3 9026.6 9070.6 9129.9
9237.5 9405.5 9623 9850.2 10108.9 10398.7 10766.7 11248 11881.4 12556.3
13182.4 13589 13499.4 12868.8 11695.2 10108.3 8489.2 6903.2 5435.3 4155.3
3015.9 2043.6 1316.7 809.8 432.9 179.5 0
7297.4 7727.3 8172.5 8593.4 8932.2 9156.2 9299.6 9385.9 9465.4 9572.6
9743.5 9987.1 10295.9 10640.9 11078.3 11610.4 12316 13222.2 14389.1 15670.2
16967.3 18056 18446.6 18033 16821.6 14927.6 12809.7 10577.1 8424.5 6423.8
4566.6 2959.3 1788 1015.9 500.7 198.8 0
7297.4 7787.5 8305.5 8812.7 9209.7 9460.9 9617.4 9708.2 9800.6 9915.1
10078.7 10307.2 10604.8 10946.7 11371.5 11983.9 12860.4 14008 15449 17162.2
19216.4 21374.3 23287.4 24643.3 24982.1 23555.4 21536.7 19134.4 16513.1 13671.4
10413.8 7288.8 4696 2717.9 1222.6 400.4 0
7297.4 7847.7 8438.5 9032.2 9487.2 9765.9 9935.3 10030.5 10135.5 10257.3
10414.1 10626.9 10914 11252.8 11664.4 12357.5 13404.8 14793.7 16508.9 18653.8
21465.3 24692.6 28128.5 31253.6 33142.3 32183.2 30263.7 27691.6 24601.6 20919.2
16261 11618.2 7604.1 4420.2 1944.8 602.1 0
